Top

MAX1831EVKIT

Evaluation Kit for the MAX1830, MAX1831

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1830, MAX1831 Mar 18, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Delivering 3A Output Current
    • 94% Efficiency
  • Synchronous Rectifier Improves Efficiency
  • Output Voltage Preset to 1.8V
  • 1.5V, 1.8V, or 2.5V Selectable
    • 1.1V to VIN Adjustable
  • 3V to 5.5V Input Voltage Range
  • No External Schottky Diode Required
  • Less than 1µA (typ) IC Shutdown Current
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • 5V or 3.3V to Low-Voltage Conversion
  • Chipset Supplies
  • CPU I/O Supplies
  • Notebook and Subnotebook Computers

Description

The MAX1830 evaluation kit (EV kit) provides a 1.8V output from a 3V to 5.5V input voltage source. It delivers up to 3A output current with a 94% (max) efficiency. The MAX1830 EV kit includes the MAX1830 step-down switching regulator with an internal synchronous rectifier to increase efficiency and reduce the number of external components. The resistor-programmable fixed-off-time, current-mode architecture allows an optimum response to load and line transients. This EV kit, as configured, operates at approximately 550kHz from 3.3V inputs and 770kHz from 5V inputs.

The MAX1830 EV kit can be configured to produce a preset output voltage of 1.5V, 1.8V, 2.5V, or is feedback adjustable from 1.1V to VIN.

This EV kit can also be used to evaluate the MAX1831 with preset output voltages of 1.5V, 2.5V, and 3.3V, or adjustable output voltage from 1.1V to VIN.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1830, MAX1831 Mar 18, 2003

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.