Top

MAX1820EVKIT

Evaluation Kit for the MAX1820, MAX1821

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1820, MAX1821 Mar 14, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • +2.7V to +5.5V Input Range
  • Output Voltages
    • +0.4V to +3.4V Output at 600mA (Top Circuit)
    • +1.5V Output at 600mA (Bottom Circuit)
  • Dynamically Variable Output Voltage (Top Circuit)
  • Adjustable Output Voltage Through Resistive Voltage-Divider (Bottom Circuit)
  • Internal Switch and Synchronous Rectifier
  • 0.1µA (typ) IC Shutdown Current
  • 1MHz PWM Switching Frequency
  • Syncable to 13MHz Oscillator
  • Normal and Forced PWM Mode
  • All Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • Digital Still Cameras
  • Handheld Instruments (PDAs, Palmtops)
  • Microprocessor Core Supplies
  • PCMCIA and Network Cards
  • PDA, Palmtop, and Notebook Computers
  • WCDMA Cell Phone Power Amplifiers

Description

The MAX1820 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains two separate buck switching-regulator circuits. The top circuit utilizes a MAX1820 and is configured for a +0.4V to +3.4V dynamically variable output voltage and provides up to 600mA of guaranteed current. The bottom circuit uses a MAX1821 and is configured for a +1.5V output that provides up to 600mA of guaranteed current. A +2.7VDC to +5.5VDC source could be utilized to power either circuit's input.

The MAX1820/MAX1821 feature an internal MOSFET switch and synchronous rectifier. The MAX1820 EV kit demonstrates low quiescent current and high efficiency up to 97% for maximum battery life. PWM operation at 1MHz allows the use of tiny surface-mount components.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1820, MAX1821 Mar 14, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.