Top

MAX1809EVKIT

Evaluation Kit for the MAX1809

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1809 Sep 01, 2001

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • ±3A Output Current
  • Up to 1MHz Switching Frequency
  • Up to 93% Efficiency
  • Synchronous Rectification for Improved Efficiency
  • Output Voltage: +1.1V to VIN Adjustable
  • +3V to +5.5V Input Voltage Range
  • Less than 1µA Typical IC Shutdown Current
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • Active Termination Buses (MAX1993)
  • DDR Memory Termination (MAX1993)

Description

The MAX1809 evaluation kit (EV kit) provides a +1.1V output voltage from a +3V to +5.5V input source. It sources and sinks up to 3A of current. The MAX1809 is a step-down switching regulator with an internal synchronous-rectifier that operates up to 1MHz, minimizing external components. The device features a resistor-programmable, fixed off-time current-mode operation for superior load- and line-transient response, and achieves efficiencies up to 93%.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1809 Sep 01, 2001

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.