Top

MAX18066EVKIT

Evaluation Kit for the MAX18066/MAX18166

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX18066/MAX18166 May 05, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 4.5V to 16V Input Voltage Range
  • Fixed 500kHz (MAX18066) and 350kHz (MAX18166) Switching Frequency
  • Adjustable Output Voltage Range from 0.606V to (0.9 x VIN)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Distributed Power Systems
  • Home Entertainment (TV and Set-Top Boxes)
  • Network and Datacom
  • Preregulators for Linear Regulators
  • Servers, Workstations, and Storage

Description

The MAX18066 evaluation kit (EV kit) provides a proven design to evaluate the MAX18066 and MAX18166 highefficiency, 4A, step-down regulators with integrated switches. The EV kit is preset with the MAX18066 for 1.8V output at load currents up to 4A from a 4.5V to 16V input supply. The MAX18166 is pin-compatible with the MAX18066 and can be ordered for evaluation with this EV kit.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX18066/MAX18166 May 05, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .