MAX20057
36V Boost Controller with Dual 3.5A/2A Synchronous Buck Converters for Automotive Applications
- Meets Stringent OEM Module Power Consumption and Performance Specifications
- Enables Crank-Ready Designs
- Integration and Thermally Enhanced Packages Save Board Space and Cost
MAX17631
4.5V to 36V, 1.5A, High-Efficiency, Synchronous Step-Down DC-DC Converter
- Reduces External Components and Total Cost
- Reduces Number of DC-DC Regulators to Stock
- Reduces Power Dissipation
MAX17634A
4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter
- Reduces External Components and Total Cost
- Reduces Number of DC-DC Regulators to Stock
- Reduces Power Dissipation
MAX17634B
4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter
- Reduces External Components and Total Cost
- Reduces Number of DC-DC Regulators to Stock
- Reduces Power Dissipation
MAX17634C
4.5V to 36V, 4.25A, High-Efficiency, Synchronous Step-Down DC-DC Converter
- Reduces External Components and Total Cost
- Reduces Number of DC-DC Regulators to Stock
- Reduces Power Dissipation
MAX77501
110VPK-PK High-Efficiency Piezo Haptic Actuator Boost Driver
- 110VPK-PK Haptic Waveforms Generation
- Optimized for up to 2µF Haptic Piezo Actuator
- 2.8V to 5.5V Input Supply Range
MAX20457
36V Dual 3.5A/2A Synchronous Buck Converters for Automotive Applications
- Meets Stringent OEM Module Power Consumption and Performance Specifications
- Enables Crank-Ready Designs
- EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input-Voltage Range
MAXM17536
4.5V to 60V, 4A High-Efficiency, DC-DC Step-Down SiP Power Module with Integrated Inductor
- Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
- Saves Board Space in Space-Constrained Applications
- Offers Flexibility for Power-Design Optimization
MAX17576
4.5V to 60V, 4A, High-Efficiency, Synchronous Step-Down DC-DC Converter with Internal Compensation
- Reduces External Components and Total Cost
- Reduces Number of DC-DC Regulators to Stock
- Reduces Power Dissipation
MAX20412
Automotive Low-Voltage 2-Channel Step-Down Controller
- 2-Channel, High-Efficiency DC-DC Controller in a Small Solution Size
- High-Precision Regulator for Applications Processors
- Low-Noise Features Reduce EMI
MAX20343
Ultra-Low Quiescent Current, Low Noise 3.5W Buck-Boost Regulator
- Extend System Run Time
- Low, Continuous Noise Profile
- Adaptable Load Transient Response
MAX20004E
36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters
- Multiple Functions for Small Size
- High Precision
- Robust for the Automotive Environment
MAX20006E
36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters
- Multiple Functions for Small Size
- High Precision
- Robust for the Automotive Environment
MAX20008E
36V, 220kHz to 2.2MHz, 4A/6A/8A Fully Integrated Automotive Step-Down Converters
- Multiple Functions for Small Size
- High Precision
- Robust for the Automotive Environment
MAX17630
4.5V to 36V, 1A, High-Efficiency, Synchronous Step-Down DC-DC Converter
- Reduces External Components and Total Cost
- Reduces Number of DC-DC Regulators to Stock
- Reduces Power Dissipation
MAX20011
Automotive Single 8A/12A Step-Down Converter with High Efficiency
- High-Efficiency DC-DC Converter
- Up to 12A peak output current:
- Differential Remote Voltage Sensing
MAX15158Z
High-Voltage Multiphase Boost Controller
- Wide Operating Range
- Integration Reduces Design Footprint
- Robust Fault Protection Improves Quality and Reliability
MAX20079
Automotive 36V 3.5A Buck Converter with 3.5μA IQ
- Synchronous DC-DC Converter with Integrated FETs
- Small Solution Size Saves Space
- PGOOD Output and High-Voltage EN Input Simplify Power Sequencing
MAX20026, MAX20026S
Automotive Quad, Low-Voltage Step-Down DC-DC Converters with Low-Noise LDO
- High-Integration Shrinks Solution Size
- Performance Designed for Automotive Point-of-Load Regulation
- Low-Noise Features Improve EMI Performance
MAX20026S
Automotive Quad, Low-Voltage Step-Down DC-DC Converters with Low-Noise LDO
- High-Integration Shrinks Solution Size
- Performance Designed for Automotive Point-of-Load Regulation
- Low-Noise Features Improve EMI Performance
MAX20801
MPP Tracking DC-DC Converter
- Performs MPPT on 20-24 Series Connected PV Cells
- Fast MPPT Reacts Quickly to Changing Conditions
- Integrated Voltage-Limiting Clamps Output Voltage
MAX20800
MPP Tracking DC-DC Converter
- Performs MPPT on 20-24 Series Connected PV Cells
- Fast MPPT Reacts Quickly to Changing Conditions
- Integrated Voltage-Limiting Clamps Output Voltage
MAX20059
72V, 1A, Automotive Synchronous Step-Down DC-DC Converter
- Synchronous DC-DC Converters with Integrated FETs
- Flexibility
- Active-Low RESET Output and EN Input (26V max) Simplify Power Sequencing
MAX20058
60V, 1A, Automotive Synchronous Step-Down DC-DC Converter
- Synchronous DC-DC Converters with Integrated FETs
- Flexibility
- Active-Low RESET Output and EN Input (26V max) Simplify Power Sequencing
MAXM15066
4.5V to 60V, 300mA Step-Down uSLIC Power Module
- Easy to Use
- High Efficiency
- Flexible Design
MAXM15067
4.5V to 60V, 300mA Step-Down uSLIC Power Module
- Easy to Use
- High Efficiency
- Flexible Design
MAXM15065
4.5V to 60V, 300mA Step-Down uSLIC Power Module
- Easy to Use
- High Efficiency
- Flexible Design
MAXM17904
4.5V to 24V, 300mA Himalaya uSLIC Step-Down Power Module
- Easy to Use
- High Efficiency
- Flexible Design
MAXM17905
4.5V to 24V, 300mA Himalaya uSLIC Step-Down Power Module
- Easy to Use
- High Efficiency
- Flexible Design
MAXM17906
4.5V to 24V, 300mA Himalaya uSLIC Step-Down Power Module
- Easy to Use
- High Efficiency
- Flexible Design
MAX20010C
Automotive Single 6A Step-Down Converters
- Fully Integrated, Synchronous 6A DC-DC Converter Enables Small Solution Size
- High-Precision Voltage Regulator for Applications Processors
- Low-Noise Feature Reduces EMI
MAX20010D
Automotive Single 6A Step-Down Converters
- Fully Integrated, Synchronous 6A DC-DC Converter Enables Small Solution Size
- High-Precision Voltage Regulator for Applications Processors
- Low-Noise Feature Reduces EMI
MAX20048
Automotive 40V, 55µA IQ, 2.2MHz, H-Bridge Buck-Boost Controller
- Meets Stringent Automotive Quality and Reliability Requirements
- Efficient Solution in a Small Solutions Size
- Low Quiescent Current Helps Designers Meet Stringent OEM Current Requirements
MAX20040
Automotive, 2V to 36V, 2.2MHz, 0.6A/1.2A Buck-Boost Converters with Integrated H-Bridge Architecture
- Meets Stringent Automotive Quality and Reliability Requirements
- Low Quiescent Current Helps Designers Meet Stringent OEM Current Requirements (B and D version only)
- High Switching Frequency Allows Use of Small External Components
MAX20039
Automotive, 2V to 36V, 2.2MHz, 0.6A/1.2A Buck-Boost Converters with Integrated H-Bridge Architecture
- Meets Stringent Automotive Quality and Reliability Requirements
- Low Quiescent Current Helps Designers Meet Stringent OEM Current Requirements (B and D version only)
- High Switching Frequency Allows Use of Small External Components
MAX20029B
Automotive Quad/Triple/Quad Low-Voltage Step-Down DC-DC Converters
- Quad Step-Down DC-DC Converters with Integrated FETs
- Operate from 3.0V to 5.5V Supply Voltage
- 1.0V to 4.0V Fixed or Adjustable Output Voltage
MAX20029C
Automotive Quad/Triple/Quad Low-Voltage Step-Down DC-DC Converters
- Quad Step-Down DC-DC Converters with Integrated FETs
- Operate from 3.0V to 5.5V Supply Voltage
- 1.0V to 4.0V Fixed or Adjustable Output Voltage
MAX20029, MAX20029B, MAX20029C
Automotive Quad/Triple/Quad Low-Voltage Step-Down DC-DC Converters
- Quad Step-Down DC-DC Converters with Integrated FETs
- Operate from 3.0V to 5.5V Supply Voltage
- 1.0V to 4.0V Fixed or Adjustable Output Voltage
MAX77827
5.5V Input, 1.8A/3.1A Switch Buck-Boost Converter with 6μA IQ
- 1.8V to 5.5V Input Voltage Range
- 2.3V to 5.3V Single Resistor Adjustable Output Voltage
- 1.6A Maximum Output Current (3.1A ILIM Option, Buck Mode)