Top

MAX1790EVKIT

Evaluation Kit for the MAX1790

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1790 Jan 01, 2000

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • +2.6V to +5V Input Voltage Range
  • 5V Output Voltage
  • Up to 500mA Output Current
  • 640kHz Fixed-Frequency PWM Operation
  • Internal MOSFET Switch
  • 0.1µA IC Shutdown Current
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

Description

The MAX1790 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a fixed-frequency, pulse-width-modulated (PWM), step-up DC-DC converter. The EV kit provides a +5V output voltage from an input as low as +2.6V. It delivers up to 500mA output current. The MAX1790 features an internal MOSFET switch, programmable soft-start, and fast transient response.

The MAX1790 EV kit provides low quiescent current and high efficiency for maximum battery life. Operation at 640kHz allows the use of a tiny surface-mount inductor.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1790 Jan 01, 2000

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.