Top

MAX17783CEVKITB

Evaluation Kit for the MAX17783C in 5V Output-Voltage Application

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17783C in 5V Output-Voltage Application Apr 12, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Operates from a 6.5V to 60V Input Supply
  • 5V Output Voltage
  • Delivers Up to 2.5A Output Current
  • 500kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • External Clock Synchronization
  • Open-Drain Active-Low RESET Output
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR32(EN55032) Class B Conducted and Radiated Emissions

Applications/Uses

  • Audio Power Supplies
  • Base-Station Power Supplies
  • Distributed Supply Regulation
  • General Purpose Point-of-Load
  • High-Voltage, Single-Board Systems
  • Industrial and Commercial Power Distribution
  • LED Displays
  • Set Top Boxes
  • Wall Transformer Regulation

Description

The MAX17783CEVKITB# evaluation kit (EV kit) provides a proven design to evaluate the MAX17783C high-efficiency, high-voltage, Himalaya step-down DC-DC converter. The EV kit generates 5V output at load currents up to 2.5A from a 6.5V to 60V input supply. The switching frequency of the EV kit is preset to 500kHz for optimum efficiency and component size. The EV kit features adjustable input under-voltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external clock synchronization. The EV kit also provides a good layout example, which is optimized for conducted, radiated EMI, and thermal performance. For more details about the IC benefits and features, refer to the MAX17783C IC data sheet.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17783C in 5V Output-Voltage Application Apr 12, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .