Top

MAX17662BEVKITA

Evaluation Kit for the MAX17662 in 3.3V Output-Voltage Application

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17662 in 3.3V Output-Voltage Application Jan 09, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Operates from a 4.5V to 36V Input Supply
  • 3.3V Output Voltage
  • Delivers Up to 2A Output Current
  • 500kHz Switching Frequency
  • Enable/Undervoltage Lockout Input, Resistor- Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • Open-Drain Active-Low RESET Output
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High-Voltage, Single-Board Systems
  • Industrial Control Power Supplies
  • Wall Transformer Regulation

Description

The MAX17662BEVKITA# evaluation kit (EV kit) provides a proven design to evaluate the MAX17662B highefficiency, synchronous step-down DC-DC converter. The EV kit provides 3.3V/2A at the output from a 4.5V to 36V input supply. The switching frequency of the EV kit is preset to 500kHz for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal. The EV kit layout is optimized for thermal performance. For more details about the IC benefits and features, refer to MAX17662B data sheet.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17662 in 3.3V Output-Voltage Application Jan 09, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.