Top

MAX17645BEVKITB

Evaluation Kit for the MAX17645 in 5V Output Voltage Application

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17645 in 5V Output Voltage Application Jun 24, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Wide 7V to 36V Input Range
  • Up to 1A Load Current
  • 650kHz Fixed Switching Frequency
  • High Peak Efficiency of 91.1% (VIN = 24V, VOUT = 5V,IOUT = 0.6A)
  • EN/UVLO for On/Off Control and Programmable Input Undervoltage Lockout
  • Fixed 3.15ms (typ) Soft-Start Time
  • Open-Drain Active-Low RESET Output
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR32 (EN55032) Class B Conducted and Radiated Emissions

Applications/Uses

  • Factory Automation
  • Aftermarket Market Automation
  • General Point of Load

Description

The MAX17645BEVKITB# and MAX17645DEVKITB# evaluation kits (EV kits) provide proven 5V designs to evaluate the performance of MAX17645B and MAX17645D high-efficiency, high-voltage, synchronous step-down DC-DC converters. The MAX17645BEVKITB# EV kit operates in constant frequency PWM (pulse-width modulation) mode at all loads and the MAX17645DEVKITB# EV kit operates in PFM (pulse-frequency modulation) mode at light loads to improve efficiency.

The EV kits are configured to demonstrate the optimum performance and component sizes for MAX17645B/ MAX17645D converter. The EV kits support a wide operating input range of 7V to 36V and are configured for 5V output. The EV kits deliver up to 1A at a switching frequency of 650kHz.

The features of the EV kits include adjustable input undervoltage lockout, fixed internal soft-start, and open-drain active-low RESET signal for output voltage status monitoring. The EV kits also provide a good layout example, which is optimized for conducted, radiated EMI, and thermal performance. For more details about the IC benefits and features, refer to the MAX17645 IC data sheet.

Simplified Block Diagram

MAX17645BEVKITB, MAX17645DEVKITB: Board Photo MAX17645BEVKITB, MAX17645DEVKITB: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX17645 in 5V Output Voltage Application Jun 24, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.