Top

MAX1763EVKIT

MAX1763 Evaluation Kit

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX1763 Evaluation Kit Jun 15, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • +0.7V to +5.5V Input Range
  • Output Voltages
    • +3.3V Fixed Output at 1.1A (left side)
    • +3.3V Fixed Output at 1.4A (right side)
    • +2.8V LDO Linear Regulator Output at 1A (right side) as Shipped
  • Internal N-Channel Power Switch and P-Channel Synchronous Rectifier
  • 1µA Shutdown Current
  • 1MHz Switching Frequency
  • Externally Synchronizable (500kHz to 1.2MHz)
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • Cable Modems
  • Cell Phones
  • Consumer Audio
  • Cordless Phones
  • Digital Still Cameras
  • Global Positioning Systems (GPS)
  • Pagers
  • Pen Entry Palmtops
  • POS Terminals
  • Wireless Data
  • Wireless Local Area Networks (WLANs)
  • Wireless Local Loop (WLL)

Description

The MAX1763 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) that contains two separate boost switching-regulator circuits. The first circuit (left side) utilizes a MAX1763 in a 16-pin QSOP package and is configured for a +3.3V output that accepts inputs from a +0.7V to VOUT source and provides up to 1.1A of current. A 1- or 2-cell alkaline battery source can also power the input.

The second circuit (right side) uses a MAX1763 in a high-power 16-pin TSSOP-EP (exposed pad) package, is configured for a +3.3V output, and supplies up to 1.4A of current. It accepts inputs from a +0.7V to +5.5V source, or a 1- or 2-cell alkaline battery can power the input. The right side includes a low-dropout (LDO) linear regulator that draws power from the +3.3V output and provides +2.8V at up to 1A of current.

The MAX1763 features an internal N-channel MOSFET switch, a P-channel MOSFET synchronous rectifier, and pulse-width modulation (PWM) operation for maximum efficiency. The MAX1763 EV kit demonstrates low quiescent current and high efficiency up to 96% for maximum battery life. Operation at 1MHz allows the use of tiny surface-mount components.

Simplified Block Diagram

Technical Docs

Data Sheet MAX1763 Evaluation Kit Jun 15, 2007

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .