Top

MAX17634AEVKIT

Evaluation Kit for the MAX17634A 3.3V Output-Voltage Application

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17634A 3.3V Output-Voltage Application Dec 06, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Wide 4.5V to 36V Input Range
  • Programmed 3.3V Output, 4.25A Load Current
  • 400kHz Switching Frequency
  • EN/UVLO Input, Resistor-Programmable UVLO Threshold
  • Programmed 1ms Soft-Start Time
  • Selectable PWM, PFM, and DCM Modes
  • Open-Drain Active-low RESET Output Pulled Up to 5V of INTVCC
  • Provision for External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

    Applications/Uses

    • Base Station Power Supplies
    • Distributed Supply Regulation
    • General-Purpose Point-of-Load
    • High-Voltage, Single-Board Systems
    • Industrial Control Power Supplies
    • Wall Transformer Regulation

    Description

    The MAX17634AEVKIT# 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAX17634A high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for 3.3V output at load currents of 4.25A and features a 400kHz switching frequency for optimum efficiency and component size. The EV kit features an adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external clock synchronization. EV kit specifications, settings, features and benefits are highlighted. The EV kit layout is optimized for thermal performance. For more details about the IC benefits and features, refer to the MAX17634 data sheet.

    Simplified Block Diagram

    Technical Docs

    Data Sheet Evaluation Kit for the MAX17634A 3.3V Output-Voltage Application Dec 06, 2019

    Support & Training

    Search our knowledge base for answers to your technical questions.

    Filtered Search

    Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .