Top

MAX17633AEVKIT

Evaluation Kit for the MAX17633 3.3V Output-Voltage Application

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17633 3.3V Output-Voltage Application Sep 18, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Wide 4.5V to 36V Input Range
  • Programmed 3.3V Output, 3.5A Load Current
  • 500kHz Switching Frequency
  • EN/UVLO Input, Resistor-Programmable UVLO Threshold
  • Programmed 1ms Soft-Start Time
  • Selectable PWM, PFM, and DCM Modes
  • Open-Drain Active-Low RESET Output Pulled Up To 5V of INTVCC
  • Provision for External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Base-Station Power Supplies
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High-Voltage Single-Board Systems
  • Industrial Control Power Supplies
  • Wall Transformer Regulation

Description

The MAX17633AEVKIT# 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAX17633A high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for 3.3V output at load currents of 3.5A and features a 500kHz switching frequency for optimum efficiency and component size. The EV kit features an adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization. EV kit specifications, settings, features and benefits are highlighted. For full MAX17633A IC features, benefits and parameters, refer to MAX17633 datasheet.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17633 3.3V Output-Voltage Application Sep 18, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.