Top

MAX17623EVKIT

Evaluation Kit for the MAX17623/MAX17624 Converters in Application

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17623/MAX17624 Converters in Application Jan 04, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.9V to 5.5V Input-Voltage Range
  • MAX17623 Offers High 92.2% Efficiency (VIN = 3.3V, VOUT = 1.5V, IOUT = 300 mA)
  • MAX17624 Offers High 94.5% Efficiency (VIN = 5V, VOUT = 3.3V, IOUT = 500 mA)
  • Selectable PWM and PFM Modes of Operation
  • Internal 1ms Soft-Start Time
  • PGOOD Output with Pullup Resistor to Respective Input Voltages
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Battery-Powered Applications
  • Distributed Power Systems
  • Industrial Sensors and Process Control
  • Point-of-Load Power Supply
  • Standard 5V Rail Supplies

Description

The MAX17623/MAX17624 evaluation kits (EV kits) provide a proven design to evaluate the performance of the MAX17623/MAX17624 converters. Each of these devices operates over an input range from 2.9V to 5.5V and delivers up to 1A output current. The devices are configured to demonstrate optimum performance and component sizes in the EV kits.

The MAX17623 converter delivers up to 1A at a switching frequency of 2MHz. The converter is configured for a 1.5V output over a 2.9V to 5.5V input range.

The MAX17624 converter delivers up to 1A at a switching frequency of 4MHz. The converter is configured for a 3.3V output over a 3.6V to 5.5V input range.

The EV kits feature provisions for selecting Mode of operation (PWM/PFM) enabling or disabling the output and PGOOD signal. The MAX17623/MAX17624 converter data sheet provides a complete description of the parts, that should be read in conjunction with this data sheet prior to operating the EV kits.

Simplified Block Diagram

MAX17623EVKIT, MAX17624EVKIT: Board Photo MAX17623EVKIT, MAX17624EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX17623/MAX17624 Converters in Application Jan 04, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .