Top

MAX17620EVKIT

Evaluation Kit for the MAX17620

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17620 May 15, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.7V to 5.5V Input Voltage Range
  • 1.8V Preset Output, Up to 600mA Continuous Current
  • Fixed 4MHz Switching Frequency
  • Internal Compensation
  • External EN for On/Off Control
  • 91% Peak Efficiency
  • Selectable Forced-PWM/Skip Mode
  • Brick Wall Current-Limit Protection
  • Open-Drain PGOOD output
  • Thermal Shutdown
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Battery-Powered Instruments
  • Distributed Power Systems
  • Point-of-Load Power Supply
  • Standard 5V Rail Supplies

Description

The MAX17620 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17620 high-frequency, miniature 600mA step-down DC-DC converter. The EV kit is preset for 1.8V output at load currents up to 600mA. The EV kit features selectable forced-PWM/skip mode, open-drain PGOOD signal, and external enable (EN).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17620 May 15, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .