Top

MAX1760_EVKIT

Evaluation Kit for the MAX1760

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1760 Mar 20, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • +0.7V to +5.5V Input Voltage
  • +3.3V Output Voltage
  • Internal Synchronous Rectifier Provides up to 96% Efficiency
  • Output is Adjustable with External Resistors
  • Up to 800mA Output
  • On-Chip N-Channel Switch
  • 1µA Shutdown Current
  • 1MHz Switching Frequency
  • Fixed-Frequency PWM Operation
  • Surface-Mount Components
  • Fully Assembled and Tested

Applications/Uses

  • Cable Modems
  • Cell Phones
  • Consumer Audio
  • Cordless Phones
  • Digital Still Cameras
  • Global Positioning Systems (GPS)
  • Pagers
  • Pen Entry Palmtops
  • POS Terminals
  • Wireless Data
  • Wireless Local Area Networks (WLANs)
  • Wireless Local Loop (WLL)

Description

The MAX1760 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a boost switching-regulator circuit. The EV kit provides a regulated +3.3V output at up to 800mA of current. The input voltage range is +0.7V to +5.5V. However, the output voltage will rise above the regulation point for input voltages exceeding 3.3V. A one- or two-cell battery input can also be used to power the EV kit.

The MAX1760 features an internal N-channel MOSFET switch, a synchronous rectifier, and a pin-selectable forced PWM mode. The MAX1760 EV kit demonstrates low quiescent current and power efficiency up to 96%, thus increasing battery life. Operation at 1MHz allows the use of tiny surface-mount components.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1760 Mar 20, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.