Top

MAX17582EVKIT

Evaluation Kit for the MAX17582

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17582 Dec 23, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Dual-Phase, Fast-Response Interleaved, Quick-PWM
  • Intel IMVP-6.5 Code-Set Compliant (Calpella Socket Configuration)
  • Dynamic Phase Selection Optimizes Active/Sleep Efficiency
  • Transient Phase Overlap Reduces Output Capacitance
  • Active Voltage Positioning with Adjustable Gain
  • High Speed, Accuracy, and Efficiency
  • Low Bulk Output Capacitor Count
  • 7V to 24V Input-Voltage Range
  • 0 to 1.5000V Output-Voltage Range (7-Bit DAC)
  • 60A Peak Load-Current Capability (30A Each Phase)
  • Accurate Current Balance and Current Limit
  • 300kHz Switching Frequency (per Phase)
  • Power-Good (PWRGD) and Phase-Good (PHASEGD) Outputs and Indicators
  • Clock Enable (Active-Low CLKEN) and Thermal Fault (Active-Low VRHOT) Outputs and Indicators
  • Current Monitor (IMON) Output
  • Undervoltage Fault Protections
  • 48-Pin Thin QFN Package with an Exposed Pad
  • Fully Assembled and Tested

Applications/Uses

  • Blade Servers
  • IMVP-6.5 Core Power Supply
  • Multiphase CPU Power Supply
  • Notebooks/Desktop Computers
  • Voltage-Positioned Step-Down Converters

Description

The MAX17582 evaluation kit (EV kit) demonstrates the high-power, dynamically adjustable, multiphase IMVP-6.5 notebook CPU application circuit. This DC-DC converter steps down high-voltage batteries and/or AC adapters, generating a precision, low-voltage CPU core VCC rail. The MAX17582 EV kit meets the Intel mobile IMVP-6.5 CPU's transient voltage specification, power-good signaling, voltage regulator thermal monitoring (active-low VRHOT), and power-good output (PWRGD). The MAX17582 EV kit consists of the MAX17582 2-phase interleaved Quick-PWM™ step-down controller. The MAX17582 EV kit includes active voltage positioning with adjustable gain, reducing power dissipation, and bulk output capacitance requirements. A slew-rate controller allows controlled transitions between VID codes, controlled soft-start and shutdown, and controlled exit suspend voltage. Precision slew-rate control provides "just-in-time" arrival at the new DAC setting, minimizing surge currents to and from the battery.

Two dedicated system inputs (active-low PSI and DPRSLPVR) dynamically select the operating mode and number of active phases, optimizing the overall efficiency during the CPU's active and sleep states.

The MAX17582 includes latched-output undervoltage-fault, overvoltage-fault, and thermal-overload protection. It also includes a voltage regulator power-good (PWRGD) output, a clock enable (active-low CLKEN) output, a current monitor output (IMON), and a phase-good (PHASEGD) output.

This fully assembled and tested circuit board provides a digitally adjustable 0 to 1.5000V output voltage (7-bit on-board DAC) from a 7V to 24V battery input range. Each phase is designed for a 20A thermal design current, and delivers up to 30A peak output current for a total of 60A. The MAX17582 EV kit operates at 300kHz switching frequency (per phase) and has superior line- and load-transient response.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17582 Dec 23, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .