Top

MAX17573EVKITA

Evaluation Kit for the MAX17573 in 5V and 3.3V Output- Voltage Applications

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17573 in 5V and 3.3V Output- Voltage Applications Aug 19, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Operates over a Wide Input Range
    • MAX17573EVKITA#: VOUT1 = 3.3V, IOUT1 = 3.5A, VIN1 Range = 4.5V to 60V
    • MAX17573EVKITB#: VOUT2 = 5V, IOUT2 = 3.5A, VIN2 Range = 6.5V to 60V
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Selectable PWM, PFM, and DCM Modes of Operation
  • Adjustable Soft-Start Time
  • Active-Low RESET Output with a Pullup Resistor to an External Supply
  • External Clock Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR 32 (EN55032) Class B Conducted and Radiated Emissions

Applications/Uses

Description

The MAX17573 evaluation kit (EV kit) provides proven 3.3V and 5V designs to evaluate the MAX17573 high-efficiency, wide input voltage Himalaya synchronous DC-DC converter. The 3.3V application circuit delivers load current up to 3.5A from a wide 4.5V to 60V input supply and operates at a 500kHz switching frequency. The 5V application circuit delivers load current up to 3.5A from a wide 6.5V to 60V input supply and operates at a 500kHz switching frequency.

Each application circuit on the EV kit features programmable enable and input Undervoltage Lockout (UVLO), soft-start, open-drain active-low RESET signal, and external clock synchronization. The EV kit’s layout is optimized for conducted and radiated EMI and thermal performance. For more details, refer to the Product Highlights section in the MAX17573 IC data sheet.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17573 in 5V and 3.3V Output- Voltage Applications Aug 19, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.