Top

MAX17558EVKIT

Evaluation Kit for MAX17558

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAX17558 May 27, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 6V to 60V Input Range
  • Output Rails: VOUT1: 5V/5A, VOUT2: 3.3V/10A
  • 350kHz Switching Frequency
  • Independent Enable Inputs
  • Independent Adjustable Soft-Start Time
  • Configurable Tracking Operation
  • Selectable PWM/DCM Modes of Operation
  • Selectable 180° Out-of-Phase/0° In-Phase Operation
  • Selectable Current-Limit Threshold
  • Independent PGOOD Outputs
  • Overcurrent, Overvoltage, and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Computerized Numerical Control
  • Distributed DC Power Systems
  • Industrial Power Supplies
  • Motion Control
  • Programmable Logic Controllers

Description

The MAX17558 EV kit provides a proven design to evaluate the MAX17558 wide 4.5V to 60V input, dual-output, synchronous step-down DC-DC controller. The EV kit provides 5V/5A and 3.3V/10A at the outputs from a 6V to 60V input supply. The switching frequency of the EV kit is preset to 350kHz for optimal efficiency and component size. The EV kit features adjustable input undervoltage-lockout and soft-start time, selectable PWM/DCM modes, 180° out-of-phase/0° in-phase operation, current-limit threshold, and independent open-drain PGOOD signals.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAX17558 May 27, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .