Top

MAX17558DPEVKIT

Evaluation Kit for the MAX17558

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17558 Jun 13, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 6V to 54V Input Range
  • Output Rails: VOUT: 3.3V/20A
  • 350kHz Switching Frequency
  • Independent Enable Inputs
  • Independent Adjustable Soft-Start Time
  • Configurable Tracking Operation
  • Selectable PWM/DCM Modes of Operation
  • Selectable 180° Out-of-Phase/0° In-Phase Operation
  • Selectable Current-Limit Threshold
  • Independent PGOOD Outputs
  • Overcurrent, Overvoltage, and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Computerized Numerical Control
  • Distributed DC Power Systems
  • Industrial Power Supplies
  • Motion Control
  • Programmable Logic Controllers

Description

The MAX17558 dual-phase EV kit provides a proven design to evaluate the MAX17558 wide 4.5V to 60V input, dual-phase, synchronous step-down DC-DC controller. In 2-phase operation, the two channels of the MAX17558 are operated 180° out of phase. This interleaves the current pulses drawn by the 2 phases, and results in reduced total RMS input current, which allows use of lesser number of input capacitors. The EV kit provides 3.3V/20A at the outputs from a 6V to 54V input supply. The switching frequency of the EV kit is preset to 350kHz for optimal efficiency and component size. The EV kit features adjustable input undervoltage-lockout and soft-start time, selectable PWM/DCM modes, 180° out-of-phase/0° inphase operation, current-limit threshold, and independent open-drain PGOOD signals.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17558 Jun 13, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.