Top

MAX17557EVKIT

Evaluation Kit for the MAX17557 5V Output-Voltage Application

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17557 5V Output-Voltage Application May 18, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Operates from a 6.5V to 60V Input Supply
  • 5V Output Voltage
  • Up to 10A Output Current
  • 350kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Selectable PWM/DCM Modes of Operation
  • Adjustable Soft-Start Time
  • Programmable Soft-Stop Enable or Disable Function
  • Open-Drain PGOOD Output
  • Overcurrent (OCP) and Overtemperature (OTP) Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Distributed Supply Regulation
  • General-Purpose Point of Load
  • Industrial Control Power Supplies
  • Motion Control and CNC Power Supply

Description

The MAX17557 5V-output evaluation kit (EV kit) provides a proven design to evaluate the MAX17557 high-voltage, high-efficiency, synchronous step-down DC-DC controller. The EV kit provides 5V/10A at the output from a 6.5V to 60V input supply. The switching frequency of the EV kit is preset to 350kHz for optimum efficiency and component size. The EV kit features Enable/UVLO Input, selectable PWM/DCM modes, resistor-programmable UVLO threshold, adjustable soft-start time, open-drain PGOOD output, and overcurrent and overtemperature protection.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17557 5V Output-Voltage Application May 18, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.