Top

MAX17553CEVKIT

Evaluation Kit for the MAX17553 (MAX17553C)

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17553 (MAX17553C) Apr 27, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 14V to 60V Input-Voltage Range for the Step-Down Converter
  • 12V Output Voltage, Up To 50mA Continuous Load Current
  • 95% Peak Efficiency
  • Minimum Number of External Components
  • 400kHz Switching Frequency
  • Resistor Programmable Input Enable-Undervoltage (EN/UV) and Hysteresis (HYST)
  • Internal Loop Compensation
  • 3.2ms (typ) Internal Soft-Start Time
  • Open-Drain Active-Low RESET Output to Monitor Output Voltage
  • Hiccup-mode Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Factory Automation
  • Aftermarket Market Automotive
  • General Point of Load

Description

The MAX17553C evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17553C, a 4V to 60V, 50mA, Ultra-Small, High Efficiency, Synchronous Step-Down DC-DC converter in an 8-pin TDFN (2mm x 2mm) package. The EV kit is designed to operate over a 14V to 60V input and provides a 12V, 50mA output. The EV kit is set up to turn ON at 20V(max) and turn OFF at 14V(max) using EN/UV and HYST pins. The step-down converter is programmed to switch at a 400kHz frequency and delivers a peak efficiency of 95% with supplied components.

The EV kit is simple to use and easily configurable with minimal external components. The MAX17553C features programmable input EN/UV and HYST threshold, programmable frequency, and an open-drain active-low RESET signal. The device offers built-in hiccup mode protection for over-load and short circuit conditions, and thermal shutdown. The EV kit is complaint with CISPR32 class B standard.

Simplified Block Diagram

MAX17553CEVKIT: Board Photo MAX17553CEVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX17553 (MAX17553C) Apr 27, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.