Top

MAX17553BEVKIT

Evaluation Kit for the MAX17553 (MAX17553B)

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17553 (MAX17553B) Apr 27, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 6V to 60V Input-Voltage Range for the Step-DownConverter
  • 5V Output Voltage, Up To 50mA Continuous LoadCurrent
  • 93.6% Peak Efficiency
  • Minimal Number of External Components
  • 200kHz Switching Frequency
  • Resistor Programmable Input Enable-Undervoltage(EN/UV) and Hysteresis (HYST)
  • Internal Loop Compensation
  • 3.2ms (typ) Internal Soft-Start Time
  • Open-Drain Active-Low RESET Output to Monitor OutputVoltage
  • Boot-Strap from Output Voltage to ImproveEfficiency
  • Hiccup-Mode Overcurrent and OvertemperatureProtection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Factory Automation
  • Aftermarket Market Automotive
  • General Point of Load

Description

The MAX17553B evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17553B, a 4V to 60V, 50mA, Ultra-Small, High Efficiency, Synchronous Step-Down DC-DC Converter in an 8-pin TDFN (2mm x 2mm) package. The EV kit is designed to operate over a 6V to 60V input and provides a 5V, 50mA output. The EV kit isset up to turn ON at 8V(max) and turn OFF at 6V(max)using EN/UV and HYST pins. The step-down converteris programmed to switch at a 200kHz frequency anddelivers a peak efficiency of 93.6% with suppliedcomponents.

The EV kit is simple to use and easily configurable with minimal external components. The MAX17553B features programmable input EN/UV and HYST threshold, programmable frequency, and an open-drain active-low RESET signal. The device offers built-in hiccup mode protection for overload and short circuit conditions, and thermal shutdown. The EV kit is complaint with CISPR32 class B standard.

Simplified Block Diagram

MAX17553BEVKIT: Board Photo MAX17553BEVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX17553 (MAX17553B) Apr 27, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.