Top

MAX17552AEVKIT

Evaluation Kit for the MAX17552A (TDFN) in 5V Output Voltage Applications

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17552A (TDFN) in 5V Output Voltage Applications Dec 15, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Wide 6V to 60V Input Voltage Range
  • 5V Output, 100mA Continuous Current
  • 93% Peak Efficiency
  • 26µA No Load Supply Current
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Internal or Programmable Soft-Start
  • Selectable PWM and PFM Modes of Operation
  • Open-Drain Active-Low RESET Output
  • Overcurrent Protection
  • Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • 4–20mA Current-Loop Powered Sensors
  • Battery-Powered Equipment
  • General-Purpose Point-of-Load
  • High-Voltage LDO Replacement
  • HVAC and Building Control
  • Industrial Sensors and Process Control

Description

The MAX17552AEVKIT# evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17552A 60V, 100mA ultra-small, high-efficiency, Himalaya synchronous step-down DC-DC converter in a 10-pin TDFN package. The EV kit operates over a wide input-voltage range of 6V to 60V and provides up to 100mA load current at 5V output. It draws only 26µA supply current under no-load conditions (EN/UVLO connected to VIN). The EV kit is programmed to switch at a frequency of 220kHz and delivers a peak efficiency of 93% with the supplied components. The device is simple to use and easily configurable with minimal external components. It features cycle-by-cycle peak current limit protection, undervoltage lockout, and thermal shutdown.

The EV kit comes installed with the MAX17552AATB+ in a 10-pin (3mm x 2mm) lead(Pb)-free/RoHS-compliant TDFN package.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17552A (TDFN) in 5V Output Voltage Applications Dec 15, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .