Evaluation Kit (µMAX) for MAX17550
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit (µMAX) for MAX17550 | May 13, 2015 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- 6V to 60V Input Voltage Range
- 5V Output, 25mA Continuous Current
- 26µA No-Load Supply Current
- EN/UVLO for On/Off Control and Programmable Input Undervoltage Lockout
- Programmable Switching Frequency
- Internal or Programmable Soft-Start
- PFM or Forced-PWM Mode of Operation
- Open-Drain Active-Low RESET Output
- Peak Current-Limit Protection
- Thermal Shutdown
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Battery-Powered Equipment
- High-Voltage LDO Replacement
- HVAC and Building Control
- Industrial Sensors and Process Control
Description
The MAX17550 5V evaluation kit (EV kit) (µMAX) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17550 60V, 25mA ultra-small, high-efficiency, synchronous step-down DC-DC converter in a 10-pin µMAX package. The EV kit operates over a wide input voltage range of 6V to 60V and provides up to 25mA load current at 5V output. It draws only 26µA supply current under no-load conditions (EN/UVLO connected to VIN). The EV kit is programmed to switch at a frequency of 220kHz. The device is simple to use and easily configurable with minimal external components. It features cycle-by-cycle peak current-limit protection, undervoltage lockout, and thermal shutdown.
The EV kit comes installed with the MAX17550AUB+ in a 10-pin (3mm x 3mm) lead(Pb)-free/RoHS-compliant µMAX package.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit (µMAX) for MAX17550 | May 13, 2015 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.