Evaluation Kit for the MAX17548
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX17548 | Sep 25, 2017 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- 6V to 42V Input Range
- Output Rails: VOUT1: 5V/5A, VOUT2: 3.3V/10A
- 350kHz Switching Frequency
- Independent Enable Inputs
- Independent Adjustable Soft-Start Time
- Configurable Tracking Operation
- Selectable PWM/DCM Modes of Operation
- Selectable 180° Out-of-Phase/0° In-Phase Operation
- Selectable Current-Limit Threshold
- Independent PGOOD Outputs
- Overcurrent, Overvoltage, and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Computerized Numerical Control
- Distributed DC Power Systems
- Industrial Power Supplies
- Motion Control
- Programmable Logic Controllers
Description
The MAX17548 EV kit provides a proven design to evaluate the MAX17548 wide 4.5V to 42V input, dual-output, synchronous step-down DC-DC controller. The EV kit provides 5V/5A and 3.3V/10A at the outputs from a 6V to 42V input supply. The switching frequency of the EV kit is preset to 350kHz for optimal efficiency and component size. The EV kit features adjustable input undervoltage-lockout and soft-start time, selectable PWM/DCM modes, 180° out-of-phase/0° in-phase operation, current-limit threshold, and independent open-drain PGOOD signals.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX17548 | Sep 25, 2017 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.