Top

MAX17546EVKITA

Evaluation Kit for the MAX17546 3.3V Output-Voltage Application

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17546 3.3V Output-Voltage Application May 14, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Operates from a 4.5V to 42V Input Supply
  • 3.3V Output Voltage
  • Up to 5A Output Current
  • 450kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • MODE Pin to Select Among PWM, PFM, or DCM Modes
  • Open-Drain Active-Low RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High-Voltage Single-Board Systems
  • Industrial Power Supplies
  • Wall Transformer Regulation

Description

The MAX17546 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAX17546 high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for a 3.3V output at load currents up to 5A and features a 450kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjust- able soft-start, open-drain active-low RESET signal, and external frequency synchronization.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17546 3.3V Output-Voltage Application May 14, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.