Top

MAX17532AUBEVKIT

Evaluation Kit for MAX17532

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAX17532 Jul 21, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 6V to 42V Input Voltage Range
  • 5V Output, 100mA Continuous Current
  • 26µA No-Load Supply Current
  • EN/UVLO for On/Off Control and Programmable Input Undervoltage Lockout
  • Programmable Switching Frequency
  • Internal or Programmable Soft-Start
  • PFM or Forced-PWM Mode of Operation
  • Acitve-Low RESET Output
  • Peak Current-Limit Protection
  • Thermal Shutdown
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Battery Powered Equipment
  • High Voltage LDO replacement
  • HVAC and Building Control
  • Industrial Sensors and Process Control

Description

The MAX17532 5V evaluation kit (EV kit) (µMAX®) is a fully assembled and tested circuit board that demonstrates the performance of the MAX17532 42V, 100mA ultra- small, high-efficiency, synchronous step-down DC-DC converter in a 10-pin µMAX package. The EV kit operates over a wide input voltage range of 6V to 42V and provides up to 100mA load current at 5V output. It draws only 26µA supply current under no-load conditions (EN/UVLO connected to VIN). The EV kit is programmed to switch at a frequency of 220kHz. The device is simple to use and easily configurable with minimal external components. It features cycle-by-cycle peak current-limit protection, undervoltage lockout and thermal shutdown.

The EV kit comes installed with the MAX17532AUB+ in an 10-pin (3mm x 3mm), lead(Pb)-free/RoHS-compliant µMAX package.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAX17532 Jul 21, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.