Top

MAX17524EVKITE

Evaluation Kit for the MAX17524 Dual-Output Voltage 3.3V and 5V Application

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17524 Dual-Output Voltage 3.3V and 5V Application Apr 26, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Operates from a 6.5V to 60V Input Supply
  • Dual Output Voltage: 3.3V and 5V
  • Up to 3A Output Current per Converter
  • 450kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • MODE/SYNC Pin to Select Among PWM, PFM, or DCM Modes
  • Open-Drain Active-Low RESET Output
  • External Clock Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

Applications/Uses

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High-Voltage Single-Board Systems
  • Industrial Control Power Supplies
  • Wall Transformer Regulation

Description

The MAX17524EVKITE# (EV kit) provides a proven design to evaluate the MAX17524 high-efficiency, highvoltage, synchronous step-down dual DC-DC converter. The EV kit is preset to generate 3.3V and 5V output voltages, at load currents up to 3A per converter and features a 450kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, opendrain active-low RESET signal, and external clock synchronization. The EV kit also provides a good layout example that is optimized for conducted, radiated EMI and thermal performance. For more details about the IC benefits and features, refer to MAX17524 IC data sheet.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17524 Dual-Output Voltage 3.3V and 5V Application Apr 26, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.