Top

MAX17521EVKIT

Evaluation Kit for MAX17521

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAX17521 Aug 29, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Operates from a 7V to 60V Input Supply
  • Dual-Output Voltage: 3.3V and 5V
  • Up to 1A Output Current
  • Pin-Selectable Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Mode-Selection Pin for Each Output to Select Between PWM and PFM Modes
  • Adjustable Soft-Start Time for Each Output
  • Open-Drain Active-Low RESET_ Signals for Each Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • CPU, DSP, or FPGA Power
  • Distributed Supply Regulation
  • General-Purpose Point of Load
  • Industrial Control Power Supplies

Description

The MAX17521 evaluation kit (EV kit) provides a proven design to evaluate the MAX17521 dual high-efficiency, high-voltage, synchronous step-down DC-DC converter. The EV kit generates 3.3V and 5V output voltages at load currents up to 1A from a 7V to 60V input supply. The EV kit features a switching-frequency selector pin and individual mode-of-operation selector pins, enable/under-voltage-lockout (EN/UVLO) pins, programmable soft-start pins, and open-drain active-low RESET_ signals for each output.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for MAX17521 Aug 29, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.