MAX17506EVKITB

Evaluation Kit for the MAX17506 5V Output-Voltage Application


Please check latest availability status for a specific part variant.

Description

The MAX17506 5V output evaluation kit (EV kit) provides a proven design to evaluate the MAX17506 high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for a 5V output at load currents up to 5A and features a 450kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable-input, undervoltage-lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization.

Key Features

  • Operates From a 6.5V to 60V Input Supply
  • 5V Output Voltage
  • Up to 5A Output Current
  • 450kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • MODE Pin to Select Among PWM, PFM, or DCM Modes
  • Open-Drain Active-Low RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • High-Voltage Single-Board Systems
  • Industrial Power Supplies
  • Wall Transformer Regulation

Quality and Environmental Data

Request Reliability Report for: MAX17506EVKITB 
Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

  • MAX17506EVKITB ODB File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX17630
    4.5V to 36V, 1A, High-Efficiency, Synchronous Step-Down DC-DC Converter

    • Reduces External Components and Total Cost
    • Reduces Number of DC-DC Regulators to Stock
    • Reduces Power Dissipation

    MAX20011
    Automotive Single 8A/12A Step-Down Converter with High Efficiency

    • High-Efficiency DC-DC Converter
    • Up to 12A peak output current:
    • Differential Remote Voltage Sensing

    MAX15158Z
    High-Voltage Multiphase Boost Controller

    • Wide Operating Range
    • Integration Reduces Design Footprint
    • Robust Fault Protection Improves Quality and Reliability

    MAX20079
    Automotive 36V 3.5A Buck Converter with 3.5μA IQ

    • Synchronous DC-DC Converter with Integrated FETs
    • Small Solution Size Saves Space
    • PGOOD Output and High-Voltage EN Input Simplify Power Sequencing

    MAX20026, MAX20026S
    Automotive Quad, Low-Voltage Step-Down DC-DC Converters with Low-Noise LDO

    • High-Integration Shrinks Solution Size
    • Performance Designed for Automotive Point-of-Load Regulation
    • Low-Noise Features Improve EMI Performance

    MAX20026S
    Automotive Quad, Low-Voltage Step-Down DC-DC Converters with Low-Noise LDO

    • High-Integration Shrinks Solution Size
    • Performance Designed for Automotive Point-of-Load Regulation
    • Low-Noise Features Improve EMI Performance

    MAX20801
    MPP Tracking DC-DC Converter

    • Performs MPPT on 20-24 Series Connected PV Cells
    • Fast MPPT Reacts Quickly to Changing Conditions
    • Integrated Voltage-Limiting Clamps Output Voltage

    MAX20800
    MPP Tracking DC-DC Converter

    • Performs MPPT on 20-24 Series Connected PV Cells
    • Fast MPPT Reacts Quickly to Changing Conditions
    • Integrated Voltage-Limiting Clamps Output Voltage

    MAX20059
    72V, 1A, Automotive Synchronous Step-Down DC-DC Converter

    • Synchronous DC-DC Converters with Integrated FETs
    • Flexibility
    • Active-Low RESET Output and EN Input (26V max) Simplify Power Sequencing

    MAX20058
    60V, 1A, Automotive Synchronous Step-Down DC-DC Converter

    • Synchronous DC-DC Converters with Integrated FETs
    • Flexibility
    • Active-Low RESET Output and EN Input (26V max) Simplify Power Sequencing

    MAXM15067
    4.5V to 60V, 300mA Step-Down uSLIC Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM15065
    4.5V to 60V, 300mA Step-Down uSLIC Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM15066
    4.5V to 60V, 300mA Step-Down uSLIC Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17904
    4.5V to 24V, 300mA Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17905
    4.5V to 24V, 300mA Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17906
    4.5V to 24V, 300mA Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAX20048
    Automotive 40V, 55µA IQ, 2.2MHz, H-Bridge Buck-Boost Controller

    • Meets Stringent Automotive Quality and Reliability Requirements
    • Efficient Solution in a Small Solutions Size
    • Low Quiescent Current Helps Designers Meet Stringent OEM Current Requirements

    MAX20010C
    Automotive Single 6A Step-Down Converters

    • Fully Integrated, Synchronous 6A DC-DC Converter Enables Small Solution Size
    • High-Precision Voltage Regulator for Applications Processors
    • Low-Noise Feature Reduces EMI

    MAX20010D
    Automotive Single 6A Step-Down Converters

    • Fully Integrated, Synchronous 6A DC-DC Converter Enables Small Solution Size
    • High-Precision Voltage Regulator for Applications Processors
    • Low-Noise Feature Reduces EMI

    MAX20039
    Automotive, 2V to 36V, 2.2MHz, 0.6A/1.2A Buck-Boost Converters with Integrated H-Bridge Architecture

    • Meets Stringent Automotive Quality and Reliability Requirements
    • Low Quiescent Current Helps Designers Meet Stringent OEM Current Requirements (B and D version only)
    • High Switching Frequency Allows Use of Small External Components

    MAX20040
    Automotive, 2V to 36V, 2.2MHz, 0.6A/1.2A Buck-Boost Converters with Integrated H-Bridge Architecture

    • Meets Stringent Automotive Quality and Reliability Requirements
    • Low Quiescent Current Helps Designers Meet Stringent OEM Current Requirements (B and D version only)
    • High Switching Frequency Allows Use of Small External Components

    MAX20029B
    Automotive Quad/Triple/Quad Low-Voltage Step-Down DC-DC Converters

    • Quad Step-Down DC-DC Converters with Integrated FETs
    • Operate from 3.0V to 5.5V Supply Voltage
    • 1.0V to 4.0V Fixed or Adjustable Output Voltage

    MAX20029C
    Automotive Quad/Triple/Quad Low-Voltage Step-Down DC-DC Converters

    • Quad Step-Down DC-DC Converters with Integrated FETs
    • Operate from 3.0V to 5.5V Supply Voltage
    • 1.0V to 4.0V Fixed or Adjustable Output Voltage

    MAX20029, MAX20029B, MAX20029C
    Automotive Quad/Triple/Quad Low-Voltage Step-Down DC-DC Converters

    • Quad Step-Down DC-DC Converters with Integrated FETs
    • Operate from 3.0V to 5.5V Supply Voltage
    • 1.0V to 4.0V Fixed or Adjustable Output Voltage

    MAX77827
    5.5V Input, 1.8A/3.1A Switch Buck-Boost Converter with 6μA IQ

    • 1.8V to 5.5V Input Voltage Range
    • 2.3V to 5.3V Single Resistor Adjustable Output Voltage
    • 1.6A Maximum Output Current (3.1A ILIM Option, Buck Mode)

    MAXM15465
    4.5V to 42V, 300mA Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM15466
    4.5V to 42V, 300mA Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM15467
    4.5V to 42V, 300mA Himalaya uSLIC Step-Down Power Module

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17623
    2.9V to 5.5V, 1A Himalaya uSLIC Step-Down Power Modules

    • Easy to Use
    • High Efficiency
    • Flexible Design

    MAXM17624
    2.9V to 5.5V, 1A Himalaya uSLIC Step-Down Power Modules

    • Easy to Use
    • High Efficiency
    • Flexible Design