CISPR-22 Compliant Evaluation Kit for the MAX17504 in 5V Output-Voltage Application
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | CISPR-22 Compliant Evaluation Kit for the MAX17504 in 5V Output-Voltage Application | Sep 10, 2019 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Operates from a 7.5V to 60V Input Supply
- Programmed 5V Output Voltage, 3.5A Load Current
- 500kHz Switching Frequency
- Enable/UVLO Input, Resistor-Programmable UVLO Threshold
- Adjustable Soft-Start Time
- MODE Pin to Select Among PWM, PFM, or DCM Modes
- Open-Drain Active-Low RESET Output
- External Clock Synchronization
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
- Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions <
Applications/Uses
- Base Station Power Supplies
- Distributed Supply Regulation
- General-Purpose Point-of-Load
- High-Voltage Single-Board Systems
- Industrial Power Supplies
- Wall Transformer Regulation
Description
The MAX17504EVKITBE# evaluation kit (EV kit) provides a proven design to evaluate the MAX17504 high-voltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for 5V output at load currents up to 3.5A and features a 500kHz switching frequency for optimum efficiency and component size. The EV kit features adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external clock synchronization. The EV kit also provides a good layout example, which is optimized for conducted, radiated EMI, and thermal performance. For more details about the IC benefits and features, refer to the MAX17504 data sheet.
Simplified Block Diagram
Technical Docs
Data Sheet | CISPR-22 Compliant Evaluation Kit for the MAX17504 in 5V Output-Voltage Application | Sep 10, 2019 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .