Top

MAX17501HTEVKIT

Evaluation Kit for the MAX17501H

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17501H Dec 11, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Operates from a 4.5V to 60V Input Supply
  • 2.5V Output Voltage
  • 500mA Output Current
  • 300kHz Switching Frequency
  • Enable/UVLO Input
  • Resistor-Programmable UVLO Threshold
  • Open-Drain Active-Low RESET Output
  • Overcurrent and Overtemperature Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive
  • Base Station, VOIP, Telecom
  • Battery-Powered Equipment
  • General-Purpose Point-of-Load
  • Home Theater
  • HVAC and Building Control
  • Industrial Process Control

Description

The MAX17501H EV kit provides a proven design to evaluate the MAX17501H high-efficiency, high-voltage, synchronous step-down DC-DC converter in a TDFN package. The EV kit uses the MAX17501H device to generate 2.5V at load currents up to 500mA from a 4.5V to 60V input supply. The MAX17501H features a forced-PWM control scheme that provides constant switching-frequency operation at all load and line conditions.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17501H Dec 11, 2012

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .