Top

MAX17501ATEVKIT

Evaluation Kit for the MAX17501A and MAX17501E

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17501A and MAX17501E Oct 29, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Operates from a 4.5V to 60V Input Supply
  • 3.3V Fixed Output Voltage
  • 500mA Output Current
  • 600kHz Switching Frequency
  • Enable/UVLO Input
  • Resistor-Programmable UVLO Threshold
  • Open-Drain Active-Low RESET Output
  • Overcurrent and Overtemperature Protection
  • PFM/PWM (MAX17501A EV Kit)
  • PWM (MAX17501E EV Kit)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive
  • Base Station, VOIP, Telecom
  • Battery-Powered Equipment
  • General-Purpose Point-of-Load
  • Home Theater
  • HVAC and Building Control
  • Industrial Process Control

Description

The MAX17501A/MAX17501E evaluation kits (EV kits) provide proven designs to evaluate the MAX17501A/MAX17501E high-efficiency, high-voltage, synchronous step-down DC-DC converters. The EV kits use these devices to generate a fixed 3.3V, at load currents up to 500mA, from a 4.5V to 60V input supply. The MAX17501A supports a PFM control scheme with high light-load efficiency, while the MAX17501E features a forced-PWM control scheme that provides constant switching-frequency operation at all load and line conditions.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17501A and MAX17501E Oct 29, 2013

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .