Top

MAX1742EVKIT

Evaluation Kit for the MAX1742, MAX1842

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1742, MAX1842 Jan 15, 2001

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 1A Output Current for MAX1742
    2.5A Output Current for MAX1842
  • Up to 1MHz Switching Frequency
  • Up to 95% Efficiency
  • Synchronous Rectification for Improved Efficiency
  • No External Schottky Diode Required
  • Output Voltage
    • +1.1V, +1.5V, +1.8V, or +2.5V Selectable
    • +1.1V to VIN Adjustable
  • +3V to +5.5V Input Voltage Range
  • < 1µA (typ) IC Shutdown Current
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • 5V or 3.3V to Low-Voltage Conversion
  • Chipset Supplies
  • CPU I/O Ring
  • Notebook and Subnotebook Computers

Description

The MAX1742 and MAX1842 evaluation kits (EV kits) provide a +1.8V adjustable output voltage from a +3V to +5.5V input source. The MAX1742 delivers up to 1A of output current, and the MAX1842 delivers up to 2.5A of output current.

The MAX1742/MAX1842 are step-down switching regulators with internal synchronous-rectifiers that operate up to 1MHz, which minimizes external components. The devices feature resistor-programmable, fixed off-time current-mode operation for superior load- and line-transient response, and achieve efficiencies up to 95%.

The MAX1742/MAX1842 EV kits can also be used to evaluate other output voltages by adding feedback resistors R1 and R2 or by using the jumper-selectable +1.1V, +1.5V, +1.8V, or +2.5V settings.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX1742, MAX1842 Jan 15, 2001

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .