Top

MAX17410EVKIT

Evaluation Kit for the MAX17410

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17410 May 23, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Dual-Phase, Fast-Response Interleaved, Quick-PWM
  • Intel IMVP-6+ Code-Set Compliant
  • Dynamic Phase Selection Optimizes Active/Sleep Efficiency
  • Transient Phase Overlap Reduces Output Capacitance
  • Transient-Overshoot Suppression Feature
  • Active Voltage Positioning with Adjustable Gain
  • High Speed, Accuracy, and Efficiency
  • Low Bulk Output Capacitor Count
  • 7V to 24V Input-Voltage Range
  • 0 to 1.5000V Output-Voltage Range (7-Bit DAC)
  • 38A Load-Current Capability (19A per Phase)
  • Accurate Current Balance and Current Limit
  • 300kHz Switching Frequency (per Phase)
  • Power-Good (PWRGD) and Phase-Good (PHASEGD) Outputs and Indicators
  • Clock Enable (Active-Low CLKEN) and Thermal-Fault (Active-Low VRHOT) Outputs and Indicators
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • IMVP6+ Core Supply
  • Multiphase CPU Core Supply
  • Notebook/Desktop Computers
  • Voltage-Positioned, Step-Down Converters

Description

The MAX17410 evaluation kit (EV kit) demonstrates the high-power, dynamically adjustable, multiphase IMVP-6+ notebook CPU application circuit. This DC-DC converter steps down high-voltage batteries and/or AC adapters, generating a precision, low-voltage CPU core VCC rail. The MAX17410 EV kit meets the Intel mobile IMVP-6+ CPU's transient voltage specification, powergood signaling, voltage regulator thermal monitoring (active-low VRHOT), and power monitor output (PMON). The MAX17410 EV kit consists of the MAX17410 2-phase interleaved Quick-PWM™ step-down controller. The MAX17410 EV kit includes active voltage positioning with adjustable gain, reducing power dissipation, and bulk output capacitance requirements. A slew-rate controller allows controlled transitions between VID codes, controlled soft-start and shutdown, and controlled exit suspend voltage. Precision slew-rate control provides "just-in-time" arrival at the new DAC setting, minimizing surge currents to and from the battery.

Dedicated system inputs (active-low PSI, active-low DPRSTP, and DPRSLPVR) dynamically select the operating mode and number of active phases, optimizing the overall efficiency during the CPU's active and sleep states.

The MAX17410 includes latched output undervoltage-fault, overvoltage-fault, and thermal-overload protection. It also includes a voltage regulator power-good output (PWRGD), a clock enable output (active-low CLKEN), a power monitor output (PMON), a phase-good output (PHASEGD), and a system power-good input (PGDN).

This fully assembled and tested circuit board provides a digitally adjustable 0 to 1.5000V output voltage (7-bit on-board DAC) from a 7V to 24V battery input range. Each phase delivers up to 19A output current for a total of 38A. The MAX17410 EV kit operates at 300kHz switching frequency (per phase) and has superior line- and load-transient response.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17410 May 23, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.