Top

MAX17291EVK-WLP

Evaluation Kit for the MAX17291 in WLP

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17291 in WLP Oct 19, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Evaluates the MAX17291 IC in a 6-Bump WLP (3 x 2 Bump, 0.4mm Pitch)
  • 1.8V to 5.5V Input Range
  • 5.5V to 20V Configurable Output Voltage
  • Up to 1A Input Peak Current
  • Proven 2-Layer, 1.5oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Portable Medical Equipment
  • Sensor Power Supply
  • Wearable Devices

Description

The MAX17291 WLP evaluation kit (EV kit) evaluates the MAX17291 IC packaged in a WLP. The MAX17291 is a low quiescent current boost (step-up) DC-DC converter with a 1A peak inductor current limit, TrueShutdown™, and short-circuit protection. The MAX17291 EV kit operates over an input range of 1.8V to 5.5V and pro- vides resistor-configurable output voltages from 5.5V to 20V. The EV kit comes with the MAX17291ANT+ (WLP) installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17291 in WLP Oct 19, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.