Top

MAX17291BEVK-WLP

Evaluation Kit for the MAX17291B

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17291B Dec 20, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Evaluates the MAX17291B IC in a 6-Bump WLP
  • (3 x 2 Bump, 0.4mm Pitch)
  • 1.8V to 4.5V Input Range
  • 5.5V to 20V Configurable Output Voltage
  • Up to 100mA Input Peak Current
  • Proven 2-Layer, 1.5oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Battery Powered Medical Equipment
  • Low-Power Wireless Communication Products
  • Primary Cell Portable Systems
  • Secondary-Cell Portable Systems
  • Tiny, Low-Power IoT Sensors

Description

The MAX17291B WLP evaluation kit (EV kit) evaluates the MAX17291B IC packaged in a WLP. The MAX17291B is a low quiescent current boost (step-up) DC-DC converter with a 100mA peak inductor current limit, True Shutdown™, and short-circuit protection. The EV kit operates over an input range of 1.8V to 4.5V and provides resistor-configurable output voltages from 5.5V to 20V. The EV kit comes with the MAX17291BANT+ (WLP) installed.

Simplified Block Diagram

MAX17291BEVK-WLP: Board Photo MAX17291BEVK-WLP: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX17291B Dec 20, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .