Evaluation Kit for the MAX17290
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX17290 | Apr 02, 2017 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- 4.5V Up to 7.3V Input Voltage Range
- 93% Peak Efficiency at 5V Input
- 8V Up to 2A Output
- Demonstrates External Clock Synchronization
- Spread Spectrum Optimizes EMI Performance
- Demonstrates SUP UVLO
- Demonstrates Cycle-by-Cycle Current Limit and Hiccup Mode
- Thermal-Shutdown Protection
- PGOOD Flag
- Demonstrates Dynamic Adjustable Output
- Demonstrates Single/Two-Phase Operation
- Proven 4-Layer 2oz. PCB Layout and Thermal Design
- Fully Assembled and Tested
Applications/Uses
- Distributed Supply Regulation
- General-Purpose Point-of-Load
- Offline Power Supplies
- Telecom Hardware
Description
The MAX17290 evaluation kit (EV kit) is a fully assembled and tested PCB that contains a 16W DC-DC boost converter for battery-operated, harsh environment, front-end preboost applications. The device integrates a low-side FET driver and current-mode, control-loop circuitry for output-voltage regulation, making it ideal for boost or SEPIC converters. The device’s integrated driver switches at 400kHz. The MAX17290 can be synchronized with an external clock source within the 100kHz to 1MHz range.
The EV kit operates from a DC supply voltage of 4.5V up to 7.3V. The EV kit can withstand a 16V line transient condition. The EV kit demonstrates the device features, such as dynamic adjustable output voltage, external clock synchronization, two-phase operation configurability, cycle-by-cycle current limit, hiccup mode, and thermal shutdown. The boost converter regulates 8V and can supply a current up to 2A. The EV kit also demonstrates a reference MAX17290 design for battery-operated, harsh environment applications.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX17290 | Apr 02, 2017 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.