Top

MAX17250EVKIT#WLP

Evaluation Kit for the MAX17250 in WLP

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17250 in WLP Oct 22, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Evaluate the MAX17250 IC in a 12-Ball (1.49mm x 1.72mm) WLP
  • 2.7V to 18V Input Range
  • 3V to 18V Configurable Output Voltage
  • Up to 3.5A/2.7A/1.85A Input Peak Current
  • Proven 4-Layer 1.5-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • 1 or 2 Cell Li-ion Battery Applications
  • Battery Powered Internet of Things (IoT) Device
  • Buzzer/Alarm Driver
  • Digital Cameras
  • Display Supply

Description

The MAX17250 WLP evaluation kit (EV kit) evaluates the MAX17250 IC in the wafer-level package (WLP). The MAX17250 are high-efficiency, low quiescent current, synchronous step-up DC-DC converters with True Shutdown™, programmable input current limit, and short-circuit protection. The MAX17250 EV kit operates over an input range of 2.7V to 18V, depending on load. The EV kit provides resistor-configurable output voltages from 3V to 18V. The input peak current limit can be set to 3.5A/2.7A/1.85A of current. The EV kit comes with the MAX17250ANC+ (WLP) installed.

Simplified Block Diagram

MAX17250EVKIT#WLP: Board Photo MAX17250EVKIT#WLP: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX17250 in WLP Oct 22, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.