Top

MAX17250EVKIT#TDFN

Evaluation Kit for the MAX17250 in TDFN Package

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17250 in TDFN Package Mar 25, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Evaluate the MAX17250 IC in a 14-Pin (3mm x 3mm) TDFN
  • 2.7V to 18V Input Range
  • 3V to 18V Configurable Output Voltage
  • Up to 3.5A/2.7A/1.85A Input Peak Current
  • Proven 4-Layer 1.5-oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • 1 or 2 Cell Li-ion Battery Applications
  • Battery Powered Internet of Things (IoT) Device
  • Buzzer/Alarm Driver
  • Digital Cameras
  • Display Supply

Description

The MAX17250 TDFN evaluation kit (EV kit) evaluates the MAX17250 IC in the TDFN package. The MAX17250 are high-efficiency, low quiescent current synchronous step-up DC-DC converters with True Shutdown™, programmable input current limit, and short-circuit protection. The MAX17250 EV kit operates over an input range of 2.7V to 18V, depending on load. The EV kit provides resistor-configurable output voltages from 3V to 18V. The input peak current limit can be set to 3.5A/2.7A/1.85A of current. The EV kit comes with the MAX17250ATD+ (TDFN) installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17250 in TDFN Package Mar 25, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .