Top

MAX1724EVKIT

Evaluation Kit for the MAX1722, MAX1723, MAX1724
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 0.91V to VOUT Input Voltage Range
  • Two Complete Boost Circuits
    • 3.3V Fixed (MAX1724)
    • 3.6V Adjustable Output (MAX1722)
  • Up to 50mA Output from a 1-Cell Input
    • Up to 100mA Output from a 2-Cell Input
  • 1.5µA Quiescent Current from VOUT
  • Up to 90% Efficiency with Synchronous Rectification
  • Switching Frequency Up to 200kHz
  • All Surface-Mount Design
  • Fully Assembled and Tested Board

Applications/Uses

  • Digital Still Cameras
  • Low-Power Handheld Instruments
  • MP3 Players
  • Pagers
  • PDAs and Other Handheld Devices
  • Personal Medical Devices
  • Remote Controls
  • Remote Wireless Transmitters
  • Single-Cell Battery-Powered Devices

Description

The MAX1724 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains two separate boost switching-regulator circuits. The left-side circuit contains a MAX1724 with a preset 3.3V output. Other preset voltages of 2.7V, 3.0V, or 5.0V are also available. The right-side circuit contains a MAX1722, which has an adjustable output voltage. This circuit's output is set for 3.6V. All devices regulate with input voltages from 0.91V to VOUT, making them ideal for 1- or 2-cell alkaline and NiMH battery applications.

The right-side circuit may also be used to evaluate the MAX1723, which features a shutdown (active-low SHDN) mode. The MAX1722/MAX1724 has a BATT pin, which lowers the guaranteed startup voltage from 1.2V to 0.91V.

The MAX1722/MAX1723/MAX1724 feature synchronous rectification and ultra-low (1.5µA typ) quiescent current for maximum efficiency and long battery life. Operation up to 200kHz allows tiny surface-mount components.
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
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.