Top

MAX17245EVKIT

Evaluation Kit for the MAX17245

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17245 Nov 16, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Wide 6V to 36V Input Supply Range
  • Forced-PWM or Skip-Mode Operation
  • Configurable Switching Frequency
  • Current-Mode Controller with Force-PWM and Skip Modes
  • 84% Peak Efficiency at 12V Input in Skip-Mode
  • 88% Peak Efficiency at 12V Input in Forced-PWM
  • FSYNC Input and Power-Good Output
  • Proven 4-Layer 2oz Copper PCB Layout
  • Demonstrates 1065mil × 795mil Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • Wall Transformer Regulation

Description

The MAX17245 evaluation kit (EV kit) demonstrates the MAX17245 high-voltage, current-mode step-down converter with low operating current. The EV kit operates over a wide 6V to 36V input range and the output is set for 5V at 3.5A.

The EV kit comes with the MAX17245ETESA+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17245 Nov 16, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .