Top

MAX17244EVKIT

Evaluation Kit for the MAX17244

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17244 Apr 17, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Wide 6V to 36V Input Supply Range
  • Forced-PWM or Skip-Mode Operation
  • Configurable Switching Frequency
  • Current-Mode Controller with Force-PWM and Skip Modes
  • 86% Peak Efficiency at 12V Input in Skip-Mode
  • 89% Peak Efficiency at 12V Input in Forced-PWM
  • FSYNC Input and Power-Good Output
  • Proven 4-Layer 2oz Copper PCB Layout
  • Demonstrates 1065mil × 795mil Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • Wall Transformer Regulation

Description

The MAX17244 evaluation kit (EV kit) demonstrates the MAX17244 high-voltage, current-mode step-down converter with low operating current. The EV kit operates over a wide 6V to 36V input range and the output is set for 5V at 2.5A. The EV Kit switching frequency is set at 1.66MHz.

The EV kit comes with the MAX17244ETESA+ installed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17244 Apr 17, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.