Evaluation Kit for the MAX17242
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX17242 | May 21, 2018 | |
Design Solution | How Accurate Is Switching Converter Modeling vs. Lab Measurements? |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Wide 3.5V to 36V Input Supply Range
- 96% Peak Efficiency @ 3.5V Input in Skip Mode
- Forced-PWM or Skip-Mode Operation
- Programmable Switching Frequency (400kHz Default)
- Selectable Spread Spectrum Optimizes EMI Performance
- FSYNC Input and Power-Good Output
- Proven 4-Layer 2oz Copper PCB Layout
- Demonstrates 950mil × 835mil Solution Size
- Fully Assembled and Tested
Applications/Uses
- Distributed Supply Regulation
- General-Purpose Point-of-Load
- Wall Transformer Regulation
Description
The MAX17242 evaluation kit (EV kit) demonstrates the MAX17242 high-voltage, current-mode step-down converters with low operating current. The EV kit operates over a wide 3.5V to 36V input range and the output is set for 3.3V at 2A.
The EV kit comes with the MAX17242ETPB installed.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX17242 | May 21, 2018 | |
Design Solution | How Accurate Is Switching Converter Modeling vs. Lab Measurements? |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .