Top

MAX17233EVKIT

Evaluation Kit for the MAX17232 / MAX17233

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17232 / MAX17233 Mar 21, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Dual, Synchronous Step-Down Controllers Operate at 180° Out-of-Phase to Reduce Switching Noise
  • 6V to 36V Wide Input Supply Range
  • Buck Output Voltage: 5V and 3.3V Fixed/Adjustable Between 1V and 10V
  • Current-Mode Controllers with Forced-PWM and Skip Modes
  • Resistor-Configurable Frequency Between 1MHz and 2.2MHz
  • 89% Peak Efficiency @ 6V Input in Skip-Mode
  • FSYNC Input and Power-Good Output
  • Proven 4-Layer 2oz Copper PCB Layout
  • Demonstrates 2800mil × 1300mil Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Distributed Supply Regulation
  • General-Purpose Point-of-Load
  • Wall Transformer Regulation

Description

The MAX17233 evaluation kit (EV kit) is a fully assembled and tested application circuit board for the MAX17233 high-voltage, dual synchronous step-down controller. The EV kit is set up to provide 5V and 3.3V from an input voltage ranging from 6V to 36V. Each buck rail can deliver up to 5A load current. The EV kit’s switching frequency is set at 2.2MHz for both buck converters. Various jumpers are provided to help evaluate features of the MAX17233 IC.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17232 / MAX17233 Mar 21, 2016

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.