Product Details
The MAX17231 evaluation kit (EV kit) is a fully assembled and tested application circuit board for the MAX17231 high-voltage, dual synchronous step-down controller with preboost. The EV kit is set up to provide 5V and 3.3V from an input voltage ranging from 3.5V to 36V. The preboost circuit maintains the 10V supply rail for input voltages below 10V. Each buck rail can deliver up to 5A load current. Various jumpers are provided to help evaluate features of the MAX17231 IC.
Key Features
- Dual, Synchronous Step-Down Controllers Operate at 180° Out-of-Phase to Reduce Switching Noise
- Preboost Controller to Maintain Operation with Low Supply Voltage
- 3.5V to 36V Wide Input Supply Range
- Buck Output Voltage: 5V and 3.3V Fixed or Adjustable Between 1V and 10V
- Current-Mode Controllers with Forced-PWM and Skip Modes
- Resistor-Configurable Frequency Between 1MHz and 2.2MHz
- Independent Enable Inputs
- 85% Peak Efficiency at 12V Input in Skip-Mode
- FSYNC Input and Power-Good Output
- Proven 4-Layer 2oz Copper PCB Layout
- Demonstrates 1937mil x 1702mil Solution Size
- Fully Assembled and Tested
Applications/Uses
- Distributed Supply Regulation
- General-Purpose Point-of-Load
- Wall Transformer Regulation
Technical Docs
Data Sheet | Evaluation Kit for the MAX17230/MAX17231 | Jul 12, 2017 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Dual, Synchronous Step-Down Controllers Operate at 180° Out-of-Phase to Reduce Switching Noise
- Preboost Controller to Maintain Operation with Low Supply Voltage
- 3.5V to 36V Wide Input Supply Range
- Buck Output Voltage: 5V and 3.3V Fixed or Adjustable Between 1V and 10V
- Current-Mode Controllers with Forced-PWM and Skip Modes
- Resistor-Configurable Frequency Between 1MHz and 2.2MHz
- Independent Enable Inputs
- 85% Peak Efficiency at 12V Input in Skip-Mode
- FSYNC Input and Power-Good Output
- Proven 4-Layer 2oz Copper PCB Layout
- Demonstrates 1937mil x 1702mil Solution Size
- Fully Assembled and Tested
Applications/Uses
- Distributed Supply Regulation
- General-Purpose Point-of-Load
- Wall Transformer Regulation
Description
The MAX17231 evaluation kit (EV kit) is a fully assembled and tested application circuit board for the MAX17231 high-voltage, dual synchronous step-down controller with preboost. The EV kit is set up to provide 5V and 3.3V from an input voltage ranging from 3.5V to 36V. The preboost circuit maintains the 10V supply rail for input voltages below 10V. Each buck rail can deliver up to 5A load current. Various jumpers are provided to help evaluate features of the MAX17231 IC.
Technical Docs
Data Sheet | Evaluation Kit for the MAX17230/MAX17231 | Jul 12, 2017 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal