Top

MAX17227JEVK-WLP

Evaluation Kit for the MAX17227J

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX17227J Nov 29, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Evaluates the MAX17227J in a 6-pin WLP
  • 400mV to 5.5V Input Range
  • 880mV Minimum Startup Voltage
  • 2.3V to 5.4V Configurable Output Voltage
  • Up to 300mA Output Current at 5.0V (VIN > 3.6V)
  • Proven 2-Layer 1oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Battery-Powered Medical Equipment
  • Clinical Instrumentation
  • Consumer
  • Emergency Lighting
  • Industrial
  • IoT Sensors
  • Medical
  • Near-Band IoT
  • Wearable Devices
  • Wi-Fi® Module

Description

The MAX17227J WLP evaluation kit (EV kit) evaluates the MAX17227J IC in a WLP package. The MAX17227J is a nanoPower Boost converter with a 500mA peak inductor current limit and offers automatic pass-through operation when the input voltage is higher than the set output voltage. The EV kit operates over an input range of 400mV to 5.5V depending on load with a 0.88V typical startup with 3kΩ load. The EV kit provides resistor configurable output voltages from 2.3V to 5.4V. Refer to the MAX17227J IC data sheet for output voltage settings. The EV kit comes with the MAX17227JANT+ installed.

Simplified Block Diagram

MAX17227JEVK-WLP: Board Photo MAX17227JEVK-WLP: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX17227J Nov 29, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.