MAX17227AEVK#WLP

Evaluation Kit for the MAX17227A


Please check latest availability status for a specific part variant.

Description

The MAX17227A WLP evaluation kit (EV kit) evaluates the MAX17227A IC in a WLP package. The MAX17227A is a nanoPower Boost converter with 2A peak inductor current limit and has True Shutdown™ mode. The EV kit operates over an input range of 400mV to 5.5V, depending on load, with 0.88V typical startup with 3kΩ load. The EV kit provides resistor-configurable output voltages from 2.3V to 5.5V. Refer to the MAX17227A IC data sheet for output voltage setting. The EV kit comes with the MAX17227AANT+ installed.

Key Features

  • Evaluates the MAX17227A in a 6-pin WLP
  • 400mV to 5.5V Input Range
  • 2.3V to 5.5V Configurable Output Voltage
  • Up to 1A Output Current
  • Proven Two-Layer, 1oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assembled and Tested

Applications/Uses

  • Clinical Instrumentation
  • Consumer
  • Emergency Lighting
  • Industrial
  • IoT Sensors
  • Medical
  • Near-Band IoT
  • Wearable Audio
  • WiFi Module
Request Reliability Report for: MAX17227AEVK#WLP 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX38802
Integrated, Step-Down Switching Regulators with Selectable Applications Configurations

  • High-Efficiency Solution
  • Flexible Design Allows Early PCB Definition
  • Advanced Architecture, Protection and Reporting Guarantees Reliable Designs
  • Saves Board Space

MAX38803
Integrated, Step-Down Switching Regulators with Selectable Applications Configurations

  • High-Efficiency Solution
  • Flexible Design Allows Early PCB Definition
  • Advanced Architecture, Protection and Reporting Guarantees Reliable Designs
  • Saves Board Space

MAX77831
2.5V to 16V Input, 18W Output High-Efficiency Buck-Boost Converter

  • Wide Input Voltage Range: 2.5V to 16V
  • Default Output Voltage
  • Default 1.8MHz Switching Frequency

MAX15157B
60V Current-Mode Buck Controller with Accurate Current Report

  • Wide Operating Range Reduces Development Time
  • Integration Reduces Design Footprint
  • Robust Fault Protection Improves Quality and Simplifies System Design

MAX38886
2.5V to 5.0V, 0.5A/2.5A, Charge/Discharge Regulator for Supercapacitor Backup Applications

  • 2.5V to 5V System Output Voltage
  • Up to 4.5V Capacitor Voltage Range
  • Up to 2.5A Peak Inductor Discharge Current

MAX17783C
4.5V to 60V, 2.5A, High Efficiency, Step-Down DC-DC Converter

  • Reduces External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX20028
Step-Down Controller with Dual 2.1MHz Step-Down DC-DC Converters

  • High-Efficiency Voltage DC-DC Controller Saves Power
  • Dual 2.1MHz DC-DC Converters with Integrated FETs Saves Space
  • High Accuracy to Meet ASIL Specification

MAX77533
14V Input, 1.5A High-Efficiency Buck Converter with 9μA IQ

  • 1.5A Single Channel Buck Regulator
  • 3V to 14V Input Voltage Range
  • 0.8V to 99%VSUP Output Voltage Range

MAX20766
Smart Slave IC with Integrated Current and Temperature Sensors

  • Increased Power Density with Fewer External Components
  • Accurate Real-Time Telemetry of Critical Parameters
  • Advanced Self-Protection Features for the System and IC

MAX20796
Dual-Phase Scalable Integrated Voltage Regulator with PMBus Interface

  • Peak Efficiency 92%; Full-Load Efficiency 90% at VIN = 12V, VOUT = 1V
  • Operating Input Voltage Range 4.5V to 16V
  • Output Voltage Range is 0.5V to 5.5V

MAX17227A
400mV to 5.5V Input, 2A nanoPower Boost Converter with Short-Circuit Protection and True Shutdown

  • 350nA Quiescent Supply Current from Output
  • Output Short-Circuit Protection
  • True Shutdown Mode

MAX20030
Dual Buck, Sync Boost and LDO–Complete Front-End Power Supply with 17μA IQ

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
  • Enables Crank-Ready Designs
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input Voltage Range

MAX20031
Dual Buck, Sync Boost and LDO–Complete Front-End Power Supply with 17μA IQ

  • Meets Stringent OEM Module Power Consumption and Performance Specifications
  • Enables Crank-Ready Designs
  • EMI Reduction Features Reduce Interference with Sensitive Radio Bands without Sacrificing Wide Input Voltage Range

MAX25431
Automotive 40V, 2.2MHz, H-Bridge Buck-Boost Controller

  • Meets Stringent Automotive Quality and Reliability Requirements
  • Efficient Solution in a Small Solutions Size
  • Low Quiescent Current Helps Designers Meet Stringent OEM Current Requirements

MAX20710
Integrated, Step-Down Switching Regulator with PMBus

  • High Power Density and Low Component Count
  • Optimized Component Performance and Efficiency with Reduced Design-In Time
  • Increased Power-Supply Reliability with System and IC Self-Protection Features

MAX17760
4.5V to 76V, 300mA, High-Efficiency, Synchronous Step-Down DC-DC Converter

  • Reduces External Components and Total Cost
  • Reduces Number of DC-DC Regulators to Stock
  • Reduces Power Dissipation

MAX20430
Four-Output Mini PMIC for Safety Applications

  • Multiple Functions for Small Size
  • High-Precision for ASIL Applications
  • Diagnostics and Redundant Circuits

MAX18066
High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

  • Feature Integration Shrinks Solution Size
  • High Efficiency Conserves Power
  • Safe, Reliable, Accurate Operation

MAX18166
High-Efficiency, 4A, Step-Down DC-DC Regulator with Internal Power Switches

  • Feature Integration Shrinks Solution Size
  • High Efficiency Conserves Power
  • Safe, Reliable, Accurate Operation