Top

MAX17223EVKIT

Evaluation Kit for the MAX17220, MAX17221, MAX17222, MAX17223, MAX17224, MAX17225

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Two Independent Circuits on One Board
    • Evaluates the MAX17220–MAX17225 IC Family in a 6-pin &microDFN
    • Evaluates the MAX17220–MAX17225 IC Family in a 6-pin Wafer-Level Package (WLP)
  • 400mV to 5.5V Input Range
  • 1.8V to 5V Configurable Output Voltage in 100mV/step
  • Up to 100mA/225mA/425mA Output Current
  • Proven 2-Layer 1oz Copper PCB Layout
  • Demonstrates Compact Solution Size
  • Fully Assemble and Tested

Applications/Uses

  • Battery-Powered Medical Equipment
  • Low-Power Wireless Communication Products
  • Optical Heart-Rate Monitoring (OHRM) LED Drivers
  • Primary-Cell Portable Systems
  • Secondary-Cell Portable Systems
  • Supercapacitor Backup for Real-Time Clock (RTC)/Alarm Buzzers
  • Tiny, Low-Power IoT Sensors
  • Wearable Devices

Description

The MAX17223 evaluation kit (EV kit) evaluates the MAX17220–MAX17225 IC family of ultra-low quiescent current step-up DC-DC converters. The MAX17223 EV kit features two independent circuits to evaluate two different IC packages of the MAX17220–MAX17225 family. Both circuits on the EV kit operate over an input range of 400mV to 5.5V, depending on load, with 0.88V typical startup with 3kΩ load. Each circuit provides resistor-configurable output voltages from 1.8V to 5V in 100mV/step.

The EV kit comes with the MAX17223ELT+ and MAX17223ENT+ installed.

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.