Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Key Features
- Two Independent Circuits on One Board
- Evaluates the MAX17220–MAX17225 IC Family in a 6-pin µDFN
- Evaluates the MAX17220–MAX17225 IC Family in a 6-pin Wafer-Level Package (WLP)
- 400mV to 5.5V Input Range
- 1.8V to 5V Configurable Output Voltage in 100mV/step
- Up to 100mA/225mA/425mA Output Current
- Proven 2-Layer 1oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assemble and Tested
Applications/Uses
- Battery-Powered Medical Equipment
- Low-Power Wireless Communication Products
- Optical Heart-Rate Monitoring (OHRM) LED Drivers
- Primary-Cell Portable Systems
- Secondary-Cell Portable Systems
- Supercapacitor Backup for RTC/Alarm Buzzers
- Tiny, Low-Power IoT Sensors
- Wearable Devices
Description
The MAX17222 evaluation kit (EV kit) evaluates the MAX17220–MAX17225 IC family of ultra-low quiescent current step-up DC-DC converters. The MAX17222 EV kit features two independent circuits to evaluate two different IC packages of the MAX17220–MAX17225 family. Both circuits on the EV kit operate over an input range of 400mV to 5.5V, depending on load, with 0.88V typical startup with 3kΩ load. Each circuit provides resistor-configurable output voltages from 1.8V to 5V in 100mV/step.
The EV kit comes with the MAX17222ELT+ and MAX17225ENT+ installed.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .